{neff_gwtr/01_gewindetriebe/kugelgewinde/kgf_d.prj},{NB=KGF-D-3220-RH-EE-0},{VERS=1.000},{TYP=KGF-D-3220-RH-EE},{THR=3220},{GW=1.10},{NDM1=32.000},{KDM1=27.900},{GEW=Rechtssteigend},{FORM=E},{B1=1},{D1=53},{D4=65},{D5=9.0},{D6=80},{L1=16},{L2=80},{L6=-},{L7=12},{L8=62},{L9=10},{L10=6},{G=M 6},{NDM=6},{AXM=0.08},{ANZ=4},{C2=42.5},{C3=29.7},{C0=59.8},{A=4.0},{B=6},{D=67.500},{L6X=0.000},{IDNR=00000012},{CNSCTN=84821090},{STDDTIME=Die aktuelle Lieferzeit für lagerhaltige Gewindemuttern beträgt je nach Auftragslage 1-2 Wochen. Bitte Lagerbestände bei Bedarf von größeren Stückzahlen anfragen.},{USECASE=Anwendungsfall anzeigen}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 26
KGF-D-3220-RH-EE
HELP_VARIABLE
Company
Neff Gewindetriebe
Description
Flanged Ball Nut - KGF-D
Bill of material
KGF-D-3220-RH-EE
TYP
Type
KGF-D-3220-RH-EE
KGF-D-3220-RH-EE
GW
Weight
1.10
1.10
kg
FORM
type
E
E
B1
Bore Pattern
1
1
D1
Ø D1 g6
53
53
mm
D4
65
65
mm
D5
9.0
9.0
mm
D6
80
80
mm
L1
16
16
mm
L2
80
80
mm
L6
-
-
mm
L7
12
12
mm
L8
62
62
mm
L9
10
10
mm
L10
6
6
mm
G
Lubrication bore
M 6
M 6
AXM
axial clearance max.
0.08
0.08
mm
ANZ
Number of loading circuits
4
4
C2
basic dynamic load rating according to DIN69051 part 4 draft 1978
42.5
42.5
kN
C3
basic dynamic load rating according to DIN69051 part 4 draft 1989
29.7
29.7
kN
C0
static load rating
59.8
59.8
kN
IDNR
Article number
00000012
00000012
CNSCTN
Customs tariff number
84821090
STDDTIME
Standard delivery time
The current delivery time for stocked threaded nuts is 1-2 weeks, depending on the order situation. Please enquire about stock levels if larger quantities are required.
The current delivery time for stocked threaded nuts is 1-2 weeks, depending on the order situation. Please enquire about stock levels if larger quantities are required.
USECASE
Use case
Anwendungsfall anzeigen
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews - 3D