CAD model selection
Selectable products: 3
KA-G1
Company
Neff Gewindetriebe
Description
Universal Joint Adapters G-Series - suitable for G-Series
Bill of material
KA-G1
BG
Overall size
KA-G1
L1
130
L2
90
L3
72
L4
18
L5
94
L6
10.6
D
25
D1
56
D2
28
B
30
CNSCTN
Customs tariff number
84879059
STDDTIME
Standard delivery time
The current delivery time for accessories in stock is 1-2 weeks, depending on the order situation. For shorter delivery times please contact us and ask for current stock levels.
USECASE
Use case
Anwendungsfall anzeigen
COGX
0.0
COGY
0.0
COGZ
0.0
Download CAD models
Previews - 3D