CAD model selection
Selectable products: 19
MH3-N-6-K-3210-100-0-M-0-0-0-1 (E)
MCD
Company
Neff Gewindetriebe
Description
Screw Jacks Type N with Ball screw KGS
Bill of material
MH3-N-6-K-3210-100-0-M-0-0-0-1 (E)
BG
Overall size
MH3
USH
Transmission ratio
6:1
24:1
SPINDEL
Screw
3210
MHK
Maximum lifting force
12.5
kN
HUB
Stroke
mm
VL
Screw extension VL
SPINDELENDE
Screw end
ZUBEHOER1
Attachment parts
ADS
Hollowing safeguard
ZUBEHOER2
Screw cover
WELLENENDE
Shaft end (standard, side A, side B)
POS
Piston position
mm
BEF
Mounting
BEF2
Mounting position
E
F
KAR
Cardan bearing
without
KLF
KLB
ZUBEHOER3
Cam switch
HPUH
Stroke per revolution of the drive shaft (mm) - High travel speed
0.41
HPUL
Stroke per revolution of the drive shaft (mm) - low travel speed
1.66
WGH
Efficiency (%) - fast ratio
80
WGL
Efficiency (%) - slow ratio
67
GWOH
Weight (kg) - without Stroke
7
GWMH
Weight (kg per 100 mm Stroke)
1.14
LLMH
Idle torque (Nm) - fast ratio
0.15
LLML
Idle torque (Nm) - slow ratio
0.12
WG
Material housing
G - AL
A1
130
mm
A2
45
mm
A3
31
mm
AA1
a1
106
mm
AA2
a2
12
mm
B1
45.0
mm
B2
105
mm
B3
195
mm
B4
110
mm
BB1
b1
81
mm
BB2
b2
36
mm
B5
b5
2.0
mm
B6
b6
10
mm
C1
30
mm
C2
82
mm
C33
C3
50.000
mm
C4
23
mm
C5
22
mm
C6
41.0
mm
C7
30
mm
D1
Ø D1k6
16
mm
D2
50
mm
D3
M20x2,5
DD4
d4
23
mm
D5
46.0
mm
D6
M10
D7
Ø D7H7
40
mm
D8
17
mm
D9
M8
D10
80
mm
R
44
mm
CNSCTN
Customs tariff number
84834025
STDDTIME
Standard delivery time
The current delivery time for configurable worm gear screw jacks is 4-8 weeks, depending on the order situation. Please enquire for shorter delivery times.
USECASE
Use case
Anwendungsfall anzeigen
Download CAD models
Previews - 3D